Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
FO-161-60
FO-161-60
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
3.4
Clamping Range (in)
73.75
Maximum Holding Capacity (lbf)
2020
Plunger Travel (in)
2.36
Plunger Height (in)
1.18
Rapid Stroke (mm)
60
Plunger Travel (mm)
60
Operating Force (N)
2500
Max Clamping Stroke (mm)
4
Clamping Force (N)
100
Maxmum Holding Capacity (N)
9000
Plunger Height (mm)
30
Weight (kg)
1.54
Base Mounting Style
Foot
Product Series
FO Series
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Operating Method
One Hand/Hand Lever
Product Function
Clamping
Product Accessories
K508
K508 THRUST PAD: M5 THREAD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K816
K816 THRUST PAD: M8 THREAD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K1222
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K612
K612 THRUST PAD: M6 THRUNITD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top