Manual Clamping
Destaco’s FO-162-60 Series of variable stroke, straight line action clamps are designed with plunger clamping and foot mount body capability.

FO-162-60

Visit Product Series:
CAD
Product Details Unit View:
Plunger Travel (in) 2.36
Weight (lb) 3.15
Maximum Holding Capacity (lbf) 2020.0
Plunger Height (in) 1.18
Clamping Range (in) 73.75
Plunger Travel (mm) 60
Maxmum Holding Capacity (N) 9000.0
Rapid Stroke (mm) 60
Weight (kg) 1.43
Operating Force (N) 850.0
Plunger Height (mm) 30.0
Clamping Force (N) 100.0
Max Clamping Stroke (mm) 4.0
Base Mounting Style Foot
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series FO Series
Operating Method One-Hand/Hand Wheel
PublishedDate 1680537070000
Product Function Clamping
cad_url_button /assets/cad-drawings/product/manual_clamps/FO-162-60.STEP
Product Accessories
K508
K508 THRUST PAD: M5 THREAD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K816
K816 THRUST PAD: M8 THREAD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K1222
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K612
K612 THRUST PAD: M6 THRUNITD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top