Manual Clamping
Destaco’s FO-220 Series of variable stroke, straight line action clamps are designed with plunger clamping, red handle, and foot mount body capability.

FO-220

Visit Product Series:
CAD

Product Details Unit View:
Clamping Range (in) 73.75
Plunger Travel (in) 3.94|7.87|11.81
Plunger Height (in) 1.38
Maximum Holding Capacity (lbf) 4045
Weight (lb) 5.85
Weight (kg) 2.355
Plunger Height (mm) 35
Rapid Stroke (mm) 100|200|300
Plunger Travel (mm) 100|200|300
Clamping Force (N) 100
Maxmum Holding Capacity (N) 18000
Max Clamping Stroke (mm) 4
Operating Force (N) 3000
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Base Mounting Style Foot
Operating Method Two-Hand/Plunger-Hand Lever
Product Series FO Series
Back to Top