Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
G-082-40
G-082-40
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Travel (in)
1.57
Clamping Range (in)
73.75
Weight (lb)
0.66
Maximum Holding Capacity (lbf)
335
Plunger Travel (mm)
40
Operating Force (N)
450
Clamping Force (N)
100
Max Clamping Stroke (mm)
2.5
Weight (kg)
0.3
Maxmum Holding Capacity (N)
1500
Rapid Stroke (mm)
40
Operating Method
One-Hand/Hand Wheel
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Base Mounting Style
Through Hole
Product Series
G Series
Product Accessories
K508
K508 THRUST PAD: M5 THREAD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K816
K816 THRUST PAD: M8 THREAD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K1222
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K612
K612 THRUST PAD: M6 THRUNITD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top