Manual Clamping
Destaco’s G-120 Series of variable stroke plunger clamps feature a through-hole mount body.

G-120

Visit Product Series:
CAD
Product Details Unit View:
Plunger Travel (in) 3.94|7.87|11.81
Clamping Range (in) 73.75
Weight (lb) 1.01
Maximum Holding Capacity (lbf) 675.0
Operating Force (N) 1900.0
Clamping Force (N) 100.0
Weight (kg) 0.47
Max Clamping Stroke (mm) 3.0
Maxmum Holding Capacity (N) 3000.0
Rapid Stroke (mm) 100|200|300
Plunger Travel (mm) 100|200|300
PublishedDate 1680536578000
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style Through Hole
Product Function Clamping
Operating Method Two-Hand/Plunger-Hand Lever
Product Series G Series
cad_url_button /assets/cad-drawings/product/manual_clamps/G-120.STEP
Product Accessories
K508
K508 THRUST PAD: M5 THREAD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K816
K816 THRUST PAD: M8 THREAD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K1222
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K612
K612 THRUST PAD: M6 THRUNITD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top