Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
G-121-45
G-121-45
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Clamping Range (in)
73.75
Maximum Holding Capacity (lbf)
675
Weight (lb)
1.31
Plunger Travel (in)
1.77
Clamping Force (N)
100
Weight (kg)
0.595
Maxmum Holding Capacity (N)
3000
Plunger Travel (mm)
45
Max Clamping Stroke (mm)
3
Rapid Stroke (mm)
45
Operating Force (N)
1900
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Base Mounting Style
Through Hole
Operating Method
One Hand/Hand Lever
Product Series
G Series
Product Accessories
K508
K508 THRUST PAD: M5 THREAD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K816
K816 THRUST PAD: M8 THREAD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K1222
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K612
K612 THRUST PAD: M6 THRUNITD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top