Manual Clamping
Destaco’s G-122-45 Series of variable stroke, straight line action clamps feature a through-hole mount body, fixed plunger clamping capability, and red handle.

G-122-45

Visit Product Series:
CAD
Product Details Unit View:
Maximum Holding Capacity (lbf) 675.0
Weight (lb) 1.18
Plunger Travel (in) 1.77
Clamping Range (in) 73.75
Weight (kg) 0.335
Maxmum Holding Capacity (N) 3000.0
Clamping Force (N) 100.0
Max Clamping Stroke (mm) 3.0
Plunger Travel (mm) 45
Operating Force (N) 450.0
Rapid Stroke (mm) 40
Product Series G Series
Operating Method One-Hand/Hand Wheel
PublishedDate 1680536835000
cad_url_button /assets/cad-drawings/product/manual_clamps/G-122-45.STEP
Base Mounting Style Through Hole
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
K508
K508 THRUST PAD: M5 THREAD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K816
K816 THRUST PAD: M8 THREAD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K1222
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K612
K612 THRUST PAD: M6 THRUNITD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top