Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G110-08M-10-N-B
G110-08M-10-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
12.3
Weight (lb)
0.2
Cylinder Bore (in)
0.31
Cylinder Bore (mm)
8
accuracy_mm_metric
0.08
Weight (kg)
0.09
Grip Force (N)
56
Pressure Range (bar)
40-100 psi
Imperial or Metric Product
Metric
Repeatability (±mm)
0.08
Stroke (mm)
10
DistributorGroup
Robohand Gripping Solutions
Product Function
Gripping
Direct Connect
Yes
Optional Sensor
Yes
Product Series
G110
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Spring Assist
No
Actuation Speed (ms)
70
Jaw Operation
Synchronous
Product Type
Parallel Gripper
Back to Top