Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G110-11M-20-N-B
G110-11M-20-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
0.43
Grip Force (lbf)
22.9
Weight (lb)
0.46
Stroke (mm)
20
Cylinder Bore (mm)
11
Grip Force (N)
104
Weight (kg)
0.21
Imperial or Metric Product
Metric
accuracy_mm_metric
0.08
Pressure Range (bar)
40-100 psi
Repeatability (±mm)
0.08
Optional Sensor
Yes
Jaw Operation
Synchronous
Product Type
Parallel Gripper
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Spring Assist
No
Actuation Speed (ms)
110
Product Function
Gripping
DistributorGroup
Robohand Gripping Solutions
Product Series
G110
Direct Connect
Yes
Back to Top