Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G110-25M-10-N-B
G110-25M-10-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
122.8
Cylinder Bore (in)
0.98
Weight (lb)
0.92
Grip Force (N)
558
accuracy_mm_metric
0.08
Cylinder Bore (mm)
25
Imperial or Metric Product
Metric
Weight (kg)
0.42
Stroke (mm)
10
Repeatability (±mm)
0.08
Pressure Range (bar)
40-100 psi
Spring Assist
No
Product Type
Parallel Gripper
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Product Series
G110
DistributorGroup
Robohand Gripping Solutions
Actuation Speed (ms)
280
Direct Connect
Yes
Optional Sensor
Yes
Jaw Operation
Synchronous
Product Function
Gripping
Back to Top