Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G120-11M-15-N-B
G120-11M-15-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
0.43
Weight (lb)
0.37
Grip Force (lbf)
22.9
Grip Force (N)
104
Weight (kg)
0.17
Imperial or Metric Product
Metric
Cylinder Bore (mm)
11
Repeatability (±mm)
0.08
Pressure Range (bar)
40-100 psi
Stroke (mm)
15
accuracy_mm_metric
0.08
Spring Assist
No
Direct Connect
Yes
Product Type
Parallel Gripper
Actuation Speed (ms)
100
Product Series
G120
DistributorGroup
Robohand Gripping Solutions
Optional Sensor
Yes
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Product Function
Gripping
Jaw Operation
Synchronous
Back to Top