Sheet Metal Grippers
GR1-15 - Modular Gripper with 90° Drop Jaw

GR1-15BE-9DJ

Visit Product Series:
CAD
Download
Product Details Unit View:
Grip Force (lbf) 169
Grip Min (in) 0
Weight (lb) 2.2
Grip Range (in.) 0 - 0.125
Grip Max (in) 0.125
Weight (kg) 1
Grip Min (mm) 0
Grip Force (N) 500
Grip Max (mm) 3
Grip Range (mm) 0 -3
Product Type Toggle-Lock Sheet Metal Gripper
DistributorGroup Robohand Gripping Solutions
Product Series GR1
Product Function Gripping
Back to Top