Sheet Metal Grippers
GR1-15- Modular Gripper with 90° Fixed Lower Jaw

GR1-15CE-90F

Visit Product Series:
CAD
Download
Product Details Unit View:
Grip Force (lbf) 169
Grip Range (in.) 0 - 0.125
Grip Min (in) 0
Weight (lb) 2.6
Grip Max (in) 0.125
Grip Min (mm) 0
Grip Range (mm) 0 -3
Weight (kg) 1.1
Grip Force (N) 500
Grip Max (mm) 3
Product Type Toggle-Lock Sheet Metal Gripper
Product Series GR1
DistributorGroup Robohand Gripping Solutions
Product Function Gripping
Back to Top