Sheet Metal Grippers
GR1-15 - Modular Gripper with 45° Fixed Chisel Jaw

GR1-15CE-FCH

Visit Product Series:
CAD
Download
Product Details Unit View:
Grip Force (lbf) 169
Grip Max (in) 0.063
Grip Range (in.) 0 - 0.063
Grip Min (in) 0
Weight (lb) 2.2
Grip Range (mm) 0 - 1
Grip Min (mm) 0
Grip Force (N) 500
Grip Max (mm) 1
Weight (kg) 1
Product Series GR1
Product Function Gripping
DistributorGroup Robohand Gripping Solutions
Product Type Toggle-Lock Sheet Metal Gripper
Back to Top