End Effectors
Destaco’s GTA-MC Series of tri-axis, bayonet manifolds adapt air and electric power to the tri-axis bayonet.

GT-MC-A2-A

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 0.77
Weight (kg) 0.35
PublishedDate 1683651332000
283-HTS_TARIFF_CODE 76109090
283-COUNTRY_OF_ORIGIN GB
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Series GT-MC
Product Type Manifold
Back to Top