Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
GT-UGA-84A2-20M-300-30-A
GT-UGA-84A2-20M-300-30-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.78
Length (in)
11.81
Tube Diameter (in)
0.79
Weight (kg)
0.35
Length (mm)
300.0
Tube Diameter (mm)
20
Product Function
Robotic Tooling
Tube Size
20 mm
DistributorGroup
End Effectors
Product Series
GT-TUBE
Product Type
Tube Gripper Mount
PublishedDate
1683651329000
Back to Top