End Effectors
HTW - Pass Through Table Weldment

HTW-1200-350

Visit Product Series:
CAD
Product Details Unit View:
Height (in) 13.78
Weight (lb) 186.55
Tube Diameter (in) 1.77|2.36
Width (in) 47.24
Tube Diameter (mm) 45|60
Height (mm) 350
Weight (kg) 84.62
Width (mm) 1200
Product Type Hold Table
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Product Series HTW
Material Steel
Product Function Robotic Tooling
DistributorGroup End Effectors
Tube Size 45B or 60B
Back to Top