End Effectors
HTW - Pass Through Table Weldment

HTW-1200-400

Visit Product Series:
CAD
Product Details Unit View:
Height (in) 15.75
Tube Diameter (in) 1.77|2.36
Width (in) 47.24
Weight (lb) 190.53
Height (mm) 400
Tube Diameter (mm) 45|60
Width (mm) 1200
Weight (kg) 86.42
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Type Hold Table
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Tube Size 45B or 60B
Material Steel
Product Series HTW
Back to Top