Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K1000-120-7-1
K1000-120-7-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 6 bar (ft³)
5.35
Cylinder Bore (in)
2.48
piston_force_forward_stroke_6bar_lbf_english
393
Piston force within forward stroke at 6 bar (lbf)
393
Weight (lb)
11.5
air_consumption_double_stroke_6bar_ft_english
5.35
Power Stroke (in)
0.276
Air Consumption per double stroke at 87 psi (ft³)
0.189
Max. Clamping Force (lbf)
2248
Forward Stroke (in)
4.72
Air Consumption per double stroke at 87 psi (ft³)
0.189
piston_force_forward_stroke_6bar_n_metric
1750
Power Stroke (mm)
7
Weight (kg)
5.2
Forward Stroke (mm)
120
Max. Clamping Force (N)
10000
Cylinder Bore (mm)
63
Piston force within forward stroke at 6 bar (N)
1750
PublishedDate
1701962102000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
K
Product Function
Clamping
Product Type
Piston Rod with External Thread
Back to Top