Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K1000-200-7-A
K1000-200-7-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 87 psi (ft³)
0.273
piston_force_forward_stroke_6bar_lbf_english
393
Forward Stroke (in)
7.87
Max. Clamping Force (lbf)
2248
Weight (lb)
14.1
Air Consumption per double stroke at 6 bar (ft³)
7.74
air_consumption_double_stroke_6bar_ft_english
7.74
Cylinder Bore (in)
2.48
Power Stroke (in)
0.276
Air Consumption per double stroke at 87 psi (ft³)
0.273
Piston force within forward stroke at 6 bar (lbf)
393
Weight (kg)
6.4
Forward Stroke (mm)
200
piston_force_forward_stroke_6bar_n_metric
1750
Cylinder Bore (mm)
63
Power Stroke (mm)
7
Piston force within forward stroke at 6 bar (N)
1750
Max. Clamping Force (N)
10000
Product Series
K
End position control by magnetic field sensors
Yes
PublishedDate
1701962102000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Piston Rod with External Thread
Product Function
Clamping
Back to Top