Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K1000-30-7-1
K1000-30-7-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 87 psi (ft³)
0.094
Weight (lb)
8.4
Max. Clamping Force (lbf)
2248
Air Consumption per double stroke at 6 bar (ft³)
2.66
Cylinder Bore (in)
2.48
Air Consumption per double stroke at 87 psi (ft³)
0.094
air_consumption_double_stroke_6bar_ft_english
2.66
Forward Stroke (in)
1.18
piston_force_forward_stroke_6bar_lbf_english
393
Power Stroke (in)
0.276
Piston force within forward stroke at 6 bar (lbf)
393
Piston force within forward stroke at 6 bar (N)
1750
Power Stroke (mm)
7
Weight (kg)
3.8
piston_force_forward_stroke_6bar_n_metric
1750
Max. Clamping Force (N)
10000
Forward Stroke (mm)
30
Cylinder Bore (mm)
63
Product Type
Piston Rod with External Thread
PublishedDate
1701962102000
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
K
Back to Top