Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K1000-30-7-A
K1000-30-7-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Forward Stroke (in)
1.18
Cylinder Bore (in)
2.48
Air Consumption per double stroke at 87 psi (ft³)
0.094
Air Consumption per double stroke at 6 bar (ft³)
2.66
piston_force_forward_stroke_6bar_lbf_english
393
air_consumption_double_stroke_6bar_ft_english
2.66
Max. Clamping Force (lbf)
2248
Piston force within forward stroke at 6 bar (lbf)
393
Air Consumption per double stroke at 87 psi (ft³)
0.094
Weight (lb)
8.4
Power Stroke (in)
0.276
Power Stroke (mm)
7
Max. Clamping Force (N)
10000
piston_force_forward_stroke_6bar_n_metric
1750
Forward Stroke (mm)
30
Cylinder Bore (mm)
63
Piston force within forward stroke at 6 bar (N)
1750
Weight (kg)
3.8
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1701962102000
Product Function
Clamping
Product Type
Piston Rod with External Thread
End position control by magnetic field sensors
Yes
Product Series
K
Back to Top