Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K3000-120-6-A
K3000-120-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 87 psi (ft³)
0.337
piston_force_forward_stroke_6bar_lbf_english
674
Air Consumption per double stroke at 87 psi (ft³)
0.337
air_consumption_double_stroke_6bar_ft_english
9.54
Max. Clamping Force (lbf)
6744
Piston force within forward stroke at 6 bar (lbf)
674
Cylinder Bore (in)
3.35
Power Stroke (in)
0.236
Weight (lb)
36.6
Forward Stroke (in)
4.72
Air Consumption per double stroke at 6 bar (ft³)
9.54
Weight (kg)
16.6
Max. Clamping Force (N)
30000
piston_force_forward_stroke_6bar_n_metric
3000
Piston force within forward stroke at 6 bar (N)
3000
Cylinder Bore (mm)
85
Power Stroke (mm)
6
Forward Stroke (mm)
120
End position control by magnetic field sensors
Yes
Product Type
Piston Rod with External Thread
Product Function
Clamping
PublishedDate
1701962108000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
K
Back to Top