Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K3000-200-6-1
K3000-200-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
air_consumption_double_stroke_6bar_ft_english
13.4
Air Consumption per double stroke at 6 bar (ft³)
13.4
Max. Clamping Force (lbf)
6744
piston_force_forward_stroke_6bar_lbf_english
674
Power Stroke (in)
0.236
Air Consumption per double stroke at 87 psi (ft³)
0.473
Piston force within forward stroke at 6 bar (lbf)
674
Air Consumption per double stroke at 87 psi (ft³)
0.473
Weight (lb)
44.5
Cylinder Bore (in)
3.35
Forward Stroke (in)
7.87
Power Stroke (mm)
6
Forward Stroke (mm)
200
piston_force_forward_stroke_6bar_n_metric
3000
Max. Clamping Force (N)
30000
Weight (kg)
20.2
Cylinder Bore (mm)
85
Piston force within forward stroke at 6 bar (N)
3000
Product Function
Clamping
PublishedDate
1701962108000
Product Series
K
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Piston Rod with External Thread
Back to Top