Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K3000-30-6-1
K3000-30-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Forward Stroke (in)
1.18
Piston force within forward stroke at 6 bar (lbf)
674
Weight (lb)
27.6
piston_force_forward_stroke_6bar_lbf_english
674
Cylinder Bore (in)
3.35
Power Stroke (in)
0.236
Max. Clamping Force (lbf)
6744
Air Consumption per double stroke at 87 psi (ft³)
0.184
Air Consumption per double stroke at 6 bar (ft³)
5.2
air_consumption_double_stroke_6bar_ft_english
5.2
Air Consumption per double stroke at 87 psi (ft³)
0.184
Cylinder Bore (mm)
85
Weight (kg)
12.5
piston_force_forward_stroke_6bar_n_metric
3000
Forward Stroke (mm)
30
Power Stroke (mm)
6
Max. Clamping Force (N)
30000
Piston force within forward stroke at 6 bar (N)
3000
Product Function
Clamping
Product Type
Piston Rod with External Thread
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1701962112000
Product Series
K
Back to Top