Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K3000-50-6-A
K3000-50-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 87 psi (ft³)
0.218
Air Consumption per double stroke at 6 bar (ft³)
6.17
air_consumption_double_stroke_6bar_ft_english
6.17
Weight (lb)
29.5
Forward Stroke (in)
1.97
Air Consumption per double stroke at 87 psi (ft³)
0.218
Max. Clamping Force (lbf)
6744
Power Stroke (in)
0.236
Cylinder Bore (in)
3.35
Piston force within forward stroke at 6 bar (lbf)
674
piston_force_forward_stroke_6bar_lbf_english
674
Forward Stroke (mm)
50
Max. Clamping Force (N)
30000
piston_force_forward_stroke_6bar_n_metric
3000
Cylinder Bore (mm)
85
Weight (kg)
13.4
Power Stroke (mm)
6
Piston force within forward stroke at 6 bar (N)
3000
Product Type
Piston Rod with External Thread
Product Function
Clamping
PublishedDate
1701962112000
End position control by magnetic field sensors
Yes
Product Series
K
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top