Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K400-15-6-1
K400-15-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
piston_force_forward_stroke_6bar_lbf_english
153
Weight (lb)
2.6
Max. Clamping Force (lbf)
899
Piston force within forward stroke at 6 bar (lbf)
153
Air Consumption per double stroke at 87 psi (ft³)
0.025
Cylinder Bore (in)
1.75
Forward Stroke (in)
0.59
Power Stroke (in)
0.236
air_consumption_double_stroke_6bar_ft_english
0.71
Air Consumption per double stroke at 6 bar (ft³)
0.71
Air Consumption per double stroke at 87 psi (ft³)
0.025
piston_force_forward_stroke_6bar_n_metric
680
Piston force within forward stroke at 6 bar (N)
680
Weight (kg)
1.2
Cylinder Bore (mm)
40
Max. Clamping Force (N)
4000
Power Stroke (mm)
6
Forward Stroke (mm)
15
Product Type
Piston Rod with External Thread
Product Function
Clamping
PublishedDate
1701962112000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
K
Back to Top