Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K400-200-6-A
K400-200-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
1.75
Power Stroke (in)
0.236
piston_force_forward_stroke_6bar_lbf_english
153
Air Consumption per double stroke at 87 psi (ft³)
0.104
Piston force within forward stroke at 6 bar (lbf)
153
Forward Stroke (in)
7.87
air_consumption_double_stroke_6bar_ft_english
2.94
Max. Clamping Force (lbf)
899
Weight (lb)
3.7
Air Consumption per double stroke at 6 bar (ft³)
2.94
Air Consumption per double stroke at 87 psi (ft³)
0.104
Cylinder Bore (mm)
40
piston_force_forward_stroke_6bar_n_metric
680
Weight (kg)
1.7
Piston force within forward stroke at 6 bar (N)
680
Max. Clamping Force (N)
4000
Power Stroke (mm)
6
Forward Stroke (mm)
200
End position control by magnetic field sensors
Yes
PublishedDate
1701962112000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
K
Product Type
Piston Rod with External Thread
Product Function
Clamping
Back to Top