Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K400-50-6-A
K400-50-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Power Stroke (in)
0.236
Cylinder Bore (in)
1.75
Forward Stroke (in)
1.97
Air Consumption per double stroke at 6 bar (ft³)
1.14
air_consumption_double_stroke_6bar_ft_english
1.14
Air Consumption per double stroke at 87 psi (ft³)
0.04
Max. Clamping Force (lbf)
899
Air Consumption per double stroke at 87 psi (ft³)
0.04
piston_force_forward_stroke_6bar_lbf_english
153
Piston force within forward stroke at 6 bar (lbf)
153
Weight (lb)
2.9
Piston force within forward stroke at 6 bar (N)
680
Power Stroke (mm)
6
Weight (kg)
1.3
Forward Stroke (mm)
50
Cylinder Bore (mm)
40
Max. Clamping Force (N)
400
piston_force_forward_stroke_6bar_n_metric
680
Product Type
Piston Rod with External Thread
PublishedDate
1701962116000
Product Series
K
End position control by magnetic field sensors
Yes
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Back to Top