Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K4500-120-6-1
K4500-120-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 87 psi (ft³)
0.466
piston_force_forward_stroke_6bar_lbf_english
944
Cylinder Bore (in)
3.94
Max. Clamping Force (lbf)
10116
Air Consumption per double stroke at 87 psi (ft³)
0.466
Air Consumption per double stroke at 6 bar (ft³)
13.2
air_consumption_double_stroke_6bar_ft_english
13.2
Weight (lb)
39.9
Piston force within forward stroke at 6 bar (lbf)
944
Forward Stroke (in)
4.72
Power Stroke (in)
0.236
Weight (kg)
18.1
Forward Stroke (mm)
120
Max. Clamping Force (N)
45000
Cylinder Bore (mm)
100
Piston force within forward stroke at 6 bar (N)
4200
Power Stroke (mm)
6
piston_force_forward_stroke_6bar_n_metric
4200
Product Function
Clamping
PublishedDate
1701962116000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
K
Product Type
Piston Rod with External Thread
Back to Top