Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K4500-200-6-A
K4500-200-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
piston_force_forward_stroke_6bar_lbf_english
944.0
Air Consumption per double stroke at 6 bar (ft³)
18.5
Power Stroke (in)
0.236
Air Consumption per double stroke at 87 psi (ft³)
0.653
Max. Clamping Force (lbf)
10116.0
Air Consumption per double stroke at 87 psi (ft³)
0.653
Weight (lb)
47.8
Piston force within forward stroke at 6 bar (lbf)
944.0
Forward Stroke (in)
7.87
air_consumption_double_stroke_6bar_ft_english
18.5
Cylinder Bore (in)
3.94
Cylinder Bore (mm)
100
Forward Stroke (mm)
200.0
Max. Clamping Force (N)
45000.0
Piston force within forward stroke at 6 bar (N)
4200.0
piston_force_forward_stroke_6bar_n_metric
4200.0
Weight (kg)
21.7
Power Stroke (mm)
6.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Piston Rod with External Thread
End position control by magnetic field sensors
Yes
Product Series
K
Product Function
Clamping
PublishedDate
1701962116000
Back to Top