Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K4500-30-6-1
K4500-30-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 87 psi (ft³)
0.253
Air Consumption per double stroke at 87 psi (ft³)
0.253
air_consumption_double_stroke_6bar_ft_english
7.17
Power Stroke (in)
0.236
Piston force within forward stroke at 6 bar (lbf)
944.0
Forward Stroke (in)
1.18
Weight (lb)
30.9
Max. Clamping Force (lbf)
10116.0
Cylinder Bore (in)
3.94
Air Consumption per double stroke at 6 bar (ft³)
7.17
piston_force_forward_stroke_6bar_lbf_english
944.0
piston_force_forward_stroke_6bar_n_metric
4200.0
Piston force within forward stroke at 6 bar (N)
4200.0
Max. Clamping Force (N)
45000.0
Weight (kg)
14.0
Forward Stroke (mm)
30.0
Cylinder Bore (mm)
100
Power Stroke (mm)
6.0
Product Type
Piston Rod with External Thread
PublishedDate
1701962116000
Product Series
K
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Back to Top