Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K4500-30-6-A
K4500-30-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 87 psi (ft³)
0.253
Max. Clamping Force (lbf)
10116.0
Air Consumption per double stroke at 87 psi (ft³)
0.253
Air Consumption per double stroke at 6 bar (ft³)
7.17
Weight (lb)
3.9
Cylinder Bore (in)
3.94
piston_force_forward_stroke_6bar_lbf_english
944.0
air_consumption_double_stroke_6bar_ft_english
7.17
Power Stroke (in)
0.236
Forward Stroke (in)
1.18
Piston force within forward stroke at 6 bar (lbf)
944.0
Piston force within forward stroke at 6 bar (N)
4200.0
Forward Stroke (mm)
30.0
Max. Clamping Force (N)
45000.0
Cylinder Bore (mm)
100
piston_force_forward_stroke_6bar_n_metric
4200.0
Power Stroke (mm)
6.0
Weight (kg)
14.0
Product Function
Clamping
End position control by magnetic field sensors
Yes
Product Type
Piston Rod with External Thread
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
K
PublishedDate
1701962116000
Back to Top