Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K4500-50-6-A
K4500-50-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
33.1
Air Consumption per double stroke at 87 psi (ft³)
0.3
Air Consumption per double stroke at 6 bar (ft³)
8.5
Max. Clamping Force (lbf)
10116.0
Forward Stroke (in)
1.97
piston_force_forward_stroke_6bar_lbf_english
944.0
Piston force within forward stroke at 6 bar (lbf)
944.0
Air Consumption per double stroke at 87 psi (ft³)
0.3
air_consumption_double_stroke_6bar_ft_english
8.5
Cylinder Bore (in)
3.94
Power Stroke (in)
0.236
Power Stroke (mm)
6.0
Weight (kg)
15.0
Piston force within forward stroke at 6 bar (N)
4200.0
piston_force_forward_stroke_6bar_n_metric
4200.0
Forward Stroke (mm)
50.0
Max. Clamping Force (N)
45000.0
Cylinder Bore (mm)
100
Product Series
K
End position control by magnetic field sensors
Yes
Product Type
Piston Rod with External Thread
PublishedDate
1701962124000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Back to Top