Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K600-120-6-A
K600-120-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
1.97
Forward Stroke (in)
4.72
piston_force_forward_stroke_6bar_lbf_english
238.0
Air Consumption per double stroke at 87 psi (ft³)
0.124
air_consumption_double_stroke_6bar_ft_english
3.5
Air Consumption per double stroke at 6 bar (ft³)
3.5
Max. Clamping Force (lbf)
1350.0
Power Stroke (in)
0.236
Weight (lb)
6.0
Piston force within forward stroke at 6 bar (lbf)
238.0
Air Consumption per double stroke at 87 psi (ft³)
0.124
Weight (kg)
2.7
Cylinder Bore (mm)
50
Power Stroke (mm)
6.0
Forward Stroke (mm)
120.0
piston_force_forward_stroke_6bar_n_metric
1060.0
Max. Clamping Force (N)
6000.0
Piston force within forward stroke at 6 bar (N)
1060.0
End position control by magnetic field sensors
Yes
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Type
Piston Rod with External Thread
PublishedDate
1701962124000
Product Series
K
Back to Top