Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K600-15-6-A
K600-15-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 87 psi (ft³)
0.47
Air Consumption per double stroke at 6 bar (ft³)
1.34
piston_force_forward_stroke_6bar_lbf_english
238.0
air_consumption_double_stroke_6bar_ft_english
1.34
Weight (lb)
4.5
Forward Stroke (in)
0.59
Power Stroke (in)
0.236
Max. Clamping Force (lbf)
1350.0
Cylinder Bore (in)
1.97
Piston force within forward stroke at 6 bar (lbf)
238.0
Air Consumption per double stroke at 87 psi (ft³)
0.47
Forward Stroke (mm)
15.0
piston_force_forward_stroke_6bar_n_metric
1060.0
Cylinder Bore (mm)
50
Weight (kg)
2.05
Max. Clamping Force (N)
6000.0
Piston force within forward stroke at 6 bar (N)
1060.0
Power Stroke (mm)
6.0
Product Type
Piston Rod with External Thread
End position control by magnetic field sensors
Yes
Product Series
K
PublishedDate
1701962124000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Back to Top