Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K600-50-6-A
K600-50-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Max. Clamping Force (lbf)
1350.0
Cylinder Bore (in)
1.97
air_consumption_double_stroke_6bar_ft_english
2.06
Air Consumption per double stroke at 6 bar (ft³)
2.06
Weight (lb)
5.1
piston_force_forward_stroke_6bar_lbf_english
238.0
Power Stroke (in)
0.236
Piston force within forward stroke at 6 bar (lbf)
238.0
Air Consumption per double stroke at 87 psi (ft³)
0.073
Air Consumption per double stroke at 87 psi (ft³)
0.073
Forward Stroke (in)
1.97
Cylinder Bore (mm)
50
Power Stroke (mm)
6.0
Piston force within forward stroke at 6 bar (N)
1060.0
Weight (kg)
2.3
Forward Stroke (mm)
50.0
piston_force_forward_stroke_6bar_n_metric
1060.0
Max. Clamping Force (N)
6000.0
Product Function
Clamping
End position control by magnetic field sensors
Yes
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
K
Product Type
Piston Rod with External Thread
PublishedDate
1701962124000
Back to Top