Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K600-70-6-A
K600-70-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 87 psi (ft³)
0.087
Forward Stroke (in)
2.76
air_consumption_double_stroke_6bar_ft_english
2.47
Air Consumption per double stroke at 6 bar (ft³)
2.47
Cylinder Bore (in)
1.97
Max. Clamping Force (lbf)
1350
Weight (lb)
5.3
Piston force within forward stroke at 6 bar (lbf)
238
Air Consumption per double stroke at 87 psi (ft³)
0.087
piston_force_forward_stroke_6bar_lbf_english
238
Power Stroke (in)
0.236
Weight (kg)
2.4
Cylinder Bore (mm)
50
Power Stroke (mm)
6
Forward Stroke (mm)
70
piston_force_forward_stroke_6bar_n_metric
1060
Piston force within forward stroke at 6 bar (N)
1060
Max. Clamping Force (N)
6000
PublishedDate
1701962124000
Product Function
Clamping
Product Series
K
Product Type
Piston Rod with External Thread
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
End position control by magnetic field sensors
Yes
Back to Top