Manual Clamping
Destaco’s clamping arm adapters are used in conjunction with length adapters and height adapter for flexible adjustment.

L-217-1-02

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 3.74
Length (mm) 95
Product Series Clamp acessories
Product Function Clamping
Accessory Type Length Adapters
Product Type Clamp Accessories
Used With Model/Series 202-IL|202-UB-L|217-U-L|217-UB-L|2002-U-L|202-UB-L|2017-U|2017-UB|2017-UR|2017-UBR
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top