Manual Clamping
Destaco’s clamping arm adapters are used in conjunction with length adapters and height adapter for flexible adjustment.

L-217-1-03

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 5.31
Length (mm) 135
Product Type Clamp Accessories
Product Series Clamp acessories
Accessory Type Length Adapters
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Used With Model/Series 202-IL|202-UB-L|217-U-L|217-UB-L|2002-U-L|202-UB-L|2017-U|2017-UB|2017-UR|2017-UBR
Back to Top