Manual Clamping
Destaco’s clamping arm adapters are used in conjunction with length adapters and height adapter for flexible adjustment.

L-227-1-04

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 6.89
Length (mm) 175
Product Series Clamp acessories
Product Function Clamping
Used With Model/Series 207-U-L|207-UB-L|227-U-L|227-UB-L|2007-U-LS|2007-UB-LS|2027-U|2027-UB|2027-UR|2027-UBR
Product Type Clamp Accessories
Accessory Type Length Adapters
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top