End Effectors
PA - Lightweight Port Only Adaptors

PA-B112-G38-A

Visit Product Series:
CAD

Product Details Unit View:
Weight (oz) 3.1
Weight (g) 89
Cup Thread (Male) G3/8"
Product Function Robotic Tooling
Product Series PA
Cup Thread (Female) G1/8"
Product Type Port Only Adaptor
DistributorGroup End Effectors
283-COUNTRY_OF_ORIGIN CN
283-HTS_TARIFF_CODE 76109090
Mounting 28 mm (1.12") Ball
Back to Top