Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
PA-B112-U38-A
PA-B112-U38-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (oz)
2.8
Weight (g)
80
Cup Thread (Female)
1/8" NPT
Mounting
28 mm (1.12") Ball
Cup Thread (Male)
3/8" NPT
Product Type
Port Only Adaptor
Product Series
PA
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Back to Top