Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Robohand
DESTACO - Workholding Equipment & Automation Tooling Solutions
PLFT-021
PLFT-021
Pneumatic air fitting , straight M3 screw to 3mm tube push-in
Visit Product Series:
CAD
Request CAD
Download
Product Details
Rotary-Series
RR
Rotary Series
RR
Download Data Sheet
https://media.destaco.com/assetbank-destaco/assetfile/2563.pdf
gripper_series
RPM|RPMC|DPG|DPDS|DPDL|G110|G120
PublishedDate
1708008155000
Grippers_Products_used_on
|RPM-1|RPM-2|RPM-3|RPMC-1|RPMC-2|RPMC-3|DPG-10M-1|DPG-10M-2|DPG-10M-3|DPG-10M-4|DPDS-047M|DPDS-056M|DPDL-047M|DPDL-056M|G110-08M|G120-08M|G110-11M|G120-11M
Rotary Products Used On
RR-18|RR-28
PRODUCT_WEIGHT_KG
0.0500
DistributorGroup
Robohand Gripping Solutions
Product Type
Plumbing Fitting
Product Series
Gripper-Accessories|Rotate-Accessories
Gripper-Series
RPM|RPMC|DPG|DPDS|DPDL|G110|G120
PRODUCT_WEIGHT_LBS
0.1102
Product Function
Robohand
Accessory Type
Plumbing Fitting
Back to Top