Grippers
Destaco’s REP-82-P Series of two jaw, parallel shielded grippers feature a cam-lever design for general applications.

REP-82-P-C

Visit Product Series:
CAD
Product Details Unit View:
Grip Force (lbf) 221
Repeatability (±in) 0.0008
Cylinder Bore (in) 2.36
Weight (lb) 1.98
Pressure Range (psi) 30-100 psi
Stroke (in) 0.787
Maximum Finger Length (in) 4
Cylinder Bore (mm) 60
Weight (kg) 0.9
Repeatability (±mm) 0.02
Stroke (mm) 20
Imperial or Metric Product Metric
Maximum Finger Length (mm) 102
Grip Force (N) 983
Spring Assist Optional
Product Type 2 Jaw Parallel
Actuation (Open/Closed) (Sec) 0.18
Jaw Operation Synchronous
Temp Range Standard -35° to 80°C (-30° to 180°F)
DistributorGroup Robohand Gripping Solutions
Product Function Gripping
Special Feature Hydraulic Option
283-HTS_TARIFF_CODE 84798997
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/REP2_Maintenance.pdf
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Series REP-2
Number of Jaws 2
Back to Top