Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Tool Changers
DESTACO - Workholding Equipment & Automation Tooling Solutions
RHC-1-R
RHC-1-R
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Max Payload (lb)
20
Weight (lb)
0.41
Max Moment (in-lb)
250
Max Moment (Nm)
28
Weight (kg)
0.18
Max. Payload (kg)
9
PublishedDate
1670273330000
Product Function
Robotic Tooling
Product Series
RHC
Product Type
Basic Automatic
DistributorGroup
End Effectors
Back to Top