Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Tool Changers
DESTACO - Workholding Equipment & Automation Tooling Solutions
RHC-2-T
RHC-2-T
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.82
Max Payload (lb)
130
Max Moment (in-lb)
1200
Max. Payload (kg)
59
Weight (kg)
0.37
Max Moment (Nm)
136
Product Type
Basic Automatic
Product Function
Robotic Tooling
PublishedDate
1670273330000
DistributorGroup
End Effectors
Product Series
RHC
Back to Top