Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Tool Changers
DESTACO - Workholding Equipment & Automation Tooling Solutions
RHC-4-R
RHC-4-R
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Max Payload (lb)
1000
Weight (lb)
12.39
Max Moment (in-lb)
25000
Max. Payload (kg)
454
Weight (kg)
6.52
Max Moment (Nm)
2825
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Product Series
RHC
PublishedDate
1670273332000
Product Type
Basic Automatic
Back to Top