Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
RM4-45-R01
RM4-45-R01
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
29.9
Length (in)
22.05
Width (in)
19.29
Tube Diameter (in)
1.77
Maximum Static Product Load (lb)
1000.0
Robot Interface Thru Holes (qty/size) (mm)
(6) 12.5
Tube Diameter (mm)
45
Robot Interface Dowel Holes (qty/size) (mm)
(2) 12
Weight (kg)
13.6
Maximum Static Product Load (kg)
453.6
Length (mm)
560.0
Width (mm)
490.0
Robot Interface Bolt Pattern
R01: 200mm Bolt Circle
Product Function
Robotic Tooling
Product Series
RM4
DistributorGroup
End Effectors
Material
Aluminum
Product Type
Mid Mount
Tube Size
45B
Back to Top