Grippers
Destaco’s RP-35P Series of 2 jaw, parallel grippers are designed for precision and handling delicate parts.

RP-35P

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 1.62
Stroke (in) 1.0
Weight (lb) 3.5
accuracy_in_english 0.001
Maximum Finger Length (in) 5.0
Grip Force (lbf) 175.0
Repeatability (±in) 0.0005
Pressure Range (psi) 5-100 psi
Cylinder Bore (mm) 41.1
Weight (kg) 1.6
Grip Force (N) 778.0
Imperial or Metric Product Imperial
accuracy_mm_metric 0.03
Stroke (mm) 25.4
Repeatability (±mm) 0.01
Maximum Finger Length (mm) 127.0
Actuation (Open/Closed) (Sec) 0.33
Product Function Gripping
Product Series RP-P
Temp Range Standard -35° to 80°C (-30° to 180°F)
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RP-P_Maintenance.pdf
Temp Range Viton -30° to 150°C (-20° to 300°F)
DistributorGroup Robohand Gripping Solutions
PublishedDate 1674590626000
Product Type 2 Jaw Parallel
Number of Jaws 2.0
Special Feature Precision
Product Accessories
SLKT-049
SEAL KIT,RP-35P
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-005
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-049V
SEAL KIT,RP-35P,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-002
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-023
Sensorfixation
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top